??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Part No.
023468
Description
F4B-DI-215RE
Expansion Feature
Expansion Type
A
4-1/2 Inch
B
8-7/8 Inch
C
3-11/32 Inch
D
9-3/4 Inch
E
1/2 Inch
Bolt Diameter
3/4 Inch
G
9-1/2 Inch
H
11/16 Inch
J
6-57/64 Inch
L
4-23/32 Inch
T
5/16 Inch
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.